SOT1553-1: LFBGA206 | NXP Semiconductors

SOT1553-1: LFBGA206


Overview

LFBGA206, plastic, low profile fine-pitch ball grid array; 206 balls; 0.5 mm pitch; 8 mm x 8 mm x 1.25 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA206 surface mount bottom LFBGA 8 x 8 x 1.25 206 plastic
Manufacture Code Reference Codes Issue Date
98ASA00312 2017-06-11
Part Description Quick access
Power Management IC, i.MX50/53, 10 Bit ADC, 6 buck, 8 LDO, MAPBGA 206