SOT1547-2: LFBGA257 | NXP Semiconductors

SOT1547-2: LFBGA257


Overview

LFBGA257, plastic, low profile fine-pitch ball grid array package; 257 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.45 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA257 surface mount bottom LFBGA 14 x 14 x 1.45 257 plastic
Manufacture Code Reference Codes Issue Date
98ASA01430D MO-275A -JJAC-1(JEDEC 2019-07-18