SOT1546-1: LFBGA196 | NXP Semiconductors

SOT1546-1: LFBGA196


Overview

LFBGA196, plastic, low profile fine-pitch ball grid array; 196 balls; 0.65 mm pitch; 10 mm x 10 mm x 1.52 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA196 surface mount bottom LFBGA 10 x 10 x 1.52 196 plastic
Manufacture Code Reference Codes Issue Date
98ASA00030 2017-06-11