SOT1538-1: LFBGA496 | NXP Semiconductors

SOT1538-1: LFBGA496


Overview

LFBGA496, plastic, low profile fine-pitch ball grid array; 496 balls; 0.5 mm pitch; 15 mm x 15 mm x 1.34 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA496 surface mount bottom LFBGA 15 x 15 x 1.34 496 plastic
Manufacture Code Reference Codes Issue Date
98ARE10583D PBGA-B496(JEDEC 2017-06-11