SOT1536-1: LFBGA280 | NXP Semiconductors

SOT1536-1: LFBGA280


Overview

LFBGA280, plastic, low profile fine-pitch ball grid array; 280 balls; 0.65 mm pitch; 13 mm x 13 mm x 1.02 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA280 surface mount bottom LFBGA 13 x 13 x 1.02 280 plastic
Manufacture Code Reference Codes Issue Date
98ARE10502D 2016-01-29