SOT1526-4: LFBGA529


Overview

LFBGA529, plastic, low profile fine-pitch ball grid array; 529 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.25 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA529 surface mount bottom LFBGA 19 x 19 x 1.25 529 plastic
Manufacture Code Reference Codes Issue Date
98ASA00744D MO-275 PPAC-1(JEDEC 2018-07-13