SOT1526-1: LFBGA529 | NXP Semiconductors

SOT1526-1: LFBGA529


Overview

LFBGA529, plastic, low profile fine-pitch ball grid array; 529 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA529 surface mount bottom LFBGA 19 x 19 x 1.37 529 plastic
Manufacture Code Reference Codes Issue Date
98ASA00646 2017-06-11
Part Description Quick access
i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 800MHz, ARM Cortex-M4 core, 166MHz, BGA 400
i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 800MHz, ARM Cortex-M4 core, 166MHz, BGA 400
i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 800MHz, ARM Cortex-M4 core, 166MHz, BGA 400
i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 800MHz, ARM Cortex-M4 core, 166MHz, BGA 400