SOT1525-1: LFBGA541 | NXP Semiconductors

SOT1525-1: LFBGA541


Overview

LFBGA541, plastic, low profile fine-pitch ball grid array; 541 balls; 0.75 mm pitch; 19 mm x 19 mm x 1.33 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA541 surface mount bottom LFBGA 19 x 19 x 1.33 541 plastic
Manufacture Code Reference Codes Issue Date
98ASA00728D 2017-06-11