SOT1522-1: HTQFP128 | NXP Semiconductors

SOT1522-1: HTQFP128


Overview

HTQFP128, plastic, thermal enhanced thin quad flat package; 128 terminals; 0.4 mm pitch; 14 mm x 14 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP128 surface mount quad HTQFP 14 x 14 x 1 128 plastic
Manufacture Code Reference Codes Issue Date
98ASA10784D TS-PQFP-G128(JEDEC 2017-06-11