SOT1520-1: LFBGA292 | NXP Semiconductors

SOT1520-1: LFBGA292


Overview

LFBGA292, plastic, low profile fine-pitch ball grid array; 292 balls; 0.8 mm pitch; 17 mm x 17 mm x 1.46 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA292 surface mount bottom LFBGA 17 x 17 x 1.46 292 plastic
Manufacture Code Reference Codes Issue Date
98ASA00875 2017-06-11