SOT1518-1: LFBGA252 | NXP Semiconductors

SOT1518-1: LFBGA252


Overview

LFBGA252, plastic, low profile fine-pitch ball grid array; 252 balls; 0.8 mm pitch; 17 mm x 17 mm x 1.54 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA252 surface mount bottom LFBGA 17 x 17 x 1.54 252 plastic
Manufacture Code Reference Codes Issue Date
98ASA00468 2017-06-11
Part Description Quick access
NXP 32-bit MCU, Dual Power Arch core, 4MB Flash, 200MHz, -40/+125degC, Automotive Qual,MAP 252