SOT1517-3: LFBGA364 | NXP Semiconductors

SOT1517-3: LFBGA364


Overview

LFBGA364, plastic, low profile fine-pitch ball grid array; 364 balls; 0.8 mm pitch; 17 mm x 17 mm x 1.45 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA364 surface mount bottom LFBGA 17 x 17 x 1.45 364 plastic
Manufacture Code Reference Codes Issue Date
98ASA00936D 2017-06-11