SOT1514-2: LFBGA404 | NXP Semiconductors

SOT1514-2: LFBGA404


Overview

LFBGA404, plastic, low profile fine-pitch ball grid array; 404 balls; 0.65 mm pitch; 17 mm x 17 mm x 1.32 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA404 surface mount bottom LFBGA 17 x 17 x 1.32 404
Manufacture Code Reference Codes Issue Date
98ASA01201D 2018-03-15