SOT1510-3: HLQFP64


Overview

HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP64 surface mount quad HLQFP 10 x 10 x 1.4 64 plastic
Manufacture Code Reference Codes Issue Date
98ARH98426A FL-PQFP-G64(JEDEC 2017-06-11