SOT1464-1: WLCSP6 Wafer Level Chip-size Package | NXP Semiconductors

SOT1464-1: WLCSP6


Overview

WLCSP6, wafer level chip-scale package, 6 bumps, 0.19 mm pitch, 0.57 mm x 0.43 mm x 0.28 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP6 surface mount bottom WLCSP 0.57 x 0.43 x 0.28 6
Manufacture Code Reference Codes Issue Date
SOT1464 2016-04-25