SOT1461-2: WLCSP Wafer Level Chip-size Package | NXP Semiconductors

SOT1461-2: WLCSP


Overview

WLCSP13, wafer level chip-scale package; 13 bumps; 1.19 mm x 1.99 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP surface mount bottom WLCSP 1.19 x 1.99 x 0.5 13 other
Manufacture Code Reference Codes Issue Date
SOT1461 2017-02-23