SOT1457-1: LFBGA364 Ball Grid Array | NXP Semiconductors

SOT1457-1: LFBGA364


Overview

plastic low profile fine-pitch ball grid array package, 364 balls, 0.65 mm pitch, 15 mm x 15 mm x 1.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA364 surface mount bottom BGA 15 x 15 x 1.3 364 plastic
Manufacture Code Reference Codes Issue Date
98ASA01172D 2016-03-02