SOT1456-2: WFBGA155 | NXP Semiconductors

SOT1456-2: WFBGA155


Overview

plastic very-very-thin fine-pitch ball grid array package; 155 balls, 0.5 mm pitch, 7.5 mm x 7.5 mm x 0.62 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WFBGA155 surface mount bottom WFBGA 7.5 x 7.5 x 0.62 155 plastic
Manufacture Code Reference Codes Issue Date
98ASA01265D 2020-06-18