SOT1455-1: WLCSP8


Overview

WLCSP8, wafer level chip-scale package; 8 bumps, 0.28 mm pitch, 1.16 mm x 0.86 mm x 0.48 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP8 surface mount bottom WLCSP 1.16 x 0.86 x 0.48 8
Manufacture Code Reference Codes Issue Date
SOT1455-1 2015-08-17