SOT1448-2: WLCSP Wafer Level Chip-size Package | NXP Semiconductors

SOT1448-2: WLCSP


Overview

WLCSP29, wafer level chip-scale package; 29 bumps; 3.19 mm x 2.07 mm x 0.6 mm (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP surface mount bottom WLCSP 3.19 x 2.07 x 0.6 29
Manufacture Code Reference Codes Issue Date
SOT1448 2017-01-11