SOT1444-9: WLCSP Wafer Level Chip-size Package | NXP Semiconductors

SOT1444-9: WLCSP


Overview

wafer level chip-scale package; 49 bumps; 3.19 mm x 3.19 mm x 0.49 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP surface mount bottom WLCSP 3.19 x 3.19 x 0.49 49
Manufacture Code Reference Codes Issue Date
SOT1444 2016-04-26