SOT1444-5: WLCSP49 Wafer Level Chip-size Package | NXP Semiconductors

SOT1444-5: WLCSP49


Overview

WLCSP49, wafer level chip-scale package; 49 bumps; 3.44 mm x 3.44 mm x 0.525 mm (Backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP49 surface mount bottom WLCSP 3.44 x 3.44 x 0.525 49
Manufacture Code Reference Codes Issue Date
SOT1444-5 2016-04-26