SOT1444-13: WLCSP49 Wafer Level Chip-size Package | NXP Semiconductors

SOT1444-13: WLCSP49


Overview

WLCSP49, wafer level chip-scale package, 49 terminals, 0.4 mm pitch, 3 mm x 2.9 mm x 0.525 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP49 surface mount bottom WLCSP 3 x 3.29 x 0.525 silicon
Manufacture Code Reference Codes Issue Date
98ASA01877D 2021-12-23