SOT1444-12: WLCSP49


Overview

WLCSP49, wafer level chip-scale package, 49 terminals, 0.4 mm pitch, 2.915 mm x 3.142 mm x 0.564 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP49 surface mount bottom WLCSP 2.915 x 3.142 x 0.564 49
Manufacture Code Reference Codes Issue Date
98ASA00718D 2018-04-20