SOT1444-11: WLCSP49


Overview

WLCSP49, wafer level chip-scale package; 49 bumps; 3.3 mm x 3.3 mm x 0.525 mm body (Backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP49 surface mount bottom WLCSP 3.3 x 3.3 x 0.525 49
Manufacture Code Reference Codes Issue Date
98ASA01205D 2018-08-22