SOT1444-10: WLCSP Wafer Level Chip-size Package | NXP Semiconductors

SOT1444-10: WLCSP


Overview

WLCSP49, wafer level chip-scale package; 49 bumps; 2.97 mm x 3.37 mm x 0.56 mm (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP surface mount bottom WLCSP 2.97 x 3.37 x 0.56 49
Manufacture Code Reference Codes Issue Date
SOT1444 2017-01-06