SOT1443-7: WLCSP30 Wafer Level Chip-size Package | NXP Semiconductors

SOT1443-7: WLCSP30


Overview

wafer level chip-scale package; 30 bumps; 0.4 mm pitch, 2.44 mm x 2.2 mm x 0.525 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP30 surface mount bottom WLCSP 2.44 x 2.2 x 0.525 30
Manufacture Code Reference Codes Issue Date
98ASA01432D 2019-04-16