SOT1443-6: WLCSP30


Overview

wafer level chip-scale package; 30 bumps; 0.4 mm pitch, 2.44 mm x 2.2 mm x 0.5 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP30 surface mount bottom WLCSP 2.44 x 2.2 x 0.5 30
Manufacture Code Reference Codes Issue Date
98ASA01431D 2019-04-26