SOT1442-1: DHXQFN | NXP Semiconductors

SOT1442-1: DHXQFN


Overview

plastic dual in-line compatible thermal enhanced super-thin quad flat package; no leads; 18 terminals; body 2.4 x 2.0 x 0.35 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DHXQFN surface mount bottom DHXQFN 2.4 x 2.0 x 0.35 18 plastic
Manufacture Code Reference Codes Issue Date
SOT1442 2016-02-15
Part Description Quick access
USB Type-C Active Switch, SuperSpeed USB 3.1
USB Type-C SuperSpeed Active Switch