SOT1425-1: WLCSP9 Wafer Level Chip-size Package | NXP Semiconductors

SOT1425-1: WLCSP9


Overview

WLCSP9, wafer level chip scape package, 9 terminals, 1.89 mm x 1.22 mm x 0.22 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP9 surface mount bottom WLCSP 1.89 x 1.26 x 0.22 9
Manufacture Code Reference Codes Issue Date
SOT1425-1 2013-07-16