SOT1411-1: WLCSP12 Wafer Level Chip-size Package | NXP Semiconductors

SOT1411-1: WLCSP12


Overview

WLCSP12, wafer level chip scape package, 12 terminals, 1.58 mm x 2.15 mm x 0.22 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP12 surface mount bottom WLCSP 1.58 x 2.15 x 0.22 12
Manufacture Code Reference Codes Issue Date
SOT1411-1 2010-09-27
Part Description Quick access
Dual supply translating transceiver; open drain; auto direction sensing