SOT1403-1: WLCSP34 Wafer Level Chip-size Package | NXP Semiconductors

SOT1403-1: WLCSP34


Overview

wafer level chip-scale package, 34 bumps, 0.4 mm pitch, 2.45 mm x 2.87 mm x 0.38 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP34 surface mount bottom WLCSP 2.45 x 2.87 x 0.38 34
Manufacture Code Reference Codes Issue Date
SOT1403-1 2016-08-08
Part Description Quick access