SOT1401-4: WLCSP25 Wafer Level Chip-size Package | NXP Semiconductors

SOT1401-4: WLCSP25


Overview

wafer level chip-scale package, 25 balls; 0.4 mm pitch, 2.09 mm x 2.09 mm x 0.525 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP25 surface mount bottom WLCSP 2.09 x 2.09 x 0.525 25
Manufacture Code Reference Codes Issue Date
98ASA01151D 2018-08-03