SOT1399-1: WLCSP24 Wafer Level Chip-size Package | NXP Semiconductors

SOT1399-1: WLCSP24


Overview

WLCSP24, wafer level chip-scale package; 24 bumps; 2.98 mm x 1.90 mm x 0.525 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP24 surface mount bottom WLCSP 2.98 x 1.90 x 0.525 24
Manufacture Code Reference Codes Issue Date
SOT1399 2017-06-22