SOT1397-5: WLCSP20 Wafer Level Chip-size Package | NXP Semiconductors

SOT1397-5: WLCSP20


Overview

WLCSP20, wafer level chip-size package; 20 terminals; 0.4 mm pitch; 2 mm x 1.61 mm x 0.32 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP20 surface mount bottom WLCSP 2 x 1.61 x 0.32 20 plastic
Manufacture Code Reference Codes Issue Date
98ASA00964D 2017-06-11