SOT1393-2: WLCSP16 Wafer Level Chip-size Package | NXP Semiconductors

SOT1393-2: WLCSP16


Overview

WLCSP16, wafer level chip-scale package; 16 bumps; 1.84 mm x 1.84 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP16 surface mount bottom WLCSP 1.84 x 1.84 x 0.5 16
Manufacture Code Reference Codes Issue Date
98ASA01190D 2018-02-09
Part Description Quick access
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores