SOT1390-6: WLCSP12 Wafer Level Chip-size Package | NXP Semiconductors

SOT1390-6: WLCSP12


Overview

WLCSP12, wafer level chip-scale package; 12 bumps; 1.62 mm x 1.43 mm x 0.525 mm (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP12 surface mount bottom WLCSP 1.62 x 1.43 x 0.525 12
Manufacture Code Reference Codes Issue Date
SOT1390 2017-01-11