SOT1390-10: WLCSP12


Overview

WLCSP12, wafer level chip-scale package, 12 terminals, 0.4 mm pitch, 1.97 mm x 1.42 mm x 0.525 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP12 surface mount bottom WLCSP 1.97 x 1.42 x 0.525 12
Manufacture Code Reference Codes Issue Date
98ASA01259D 2018-06-19