SOT1385-2: WLCSP9 Wafer Level Chip-size Package | NXP Semiconductors

SOT1385-2: WLCSP9


Overview

WLCSP9, wafer level chip-scale package; 9 bumps; 0.5 mm pitch, 1.49 mm x 1.49 mm x 0.555 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP9 surface mount bottom WLCSP 1.49 x 1.49 x 0.555 9
Manufacture Code Reference Codes Issue Date
98ASA01215D 2018-03-06