SOT1379-3: WLCSP6 Wafer Level Chip-size Package | NXP Semiconductors

SOT1379-3: WLCSP6


Overview

WLCSP6, wafer level chip scale package, 6 terminals, 0.22 mm pitch, 0.66 mm x 0.45 mm x 0.23 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP6 surface mount bottom WLCSP 0.66 x 0.45 x 0.23 6
Manufacture Code Reference Codes Issue Date
98ASA01187D 2018-11-20