SOT1375-6: WLCSP4 Wafer Level Chip-size Package | NXP Semiconductors

SOT1375-6: WLCSP4


Overview

WLCSP4, wafer level chip-scale package, 4 terminals, 0.4 mm pitch, 0.91 mm x 0.855 mm x 0.455 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP4 surface mount bottom WLCSP 0.91 x 0.855 x 0.455 plastic
Manufacture Code Reference Codes Issue Date
98ASA01775D 2022-07-15