SOT1375-5: WLCSP4 Wafer Level Chip-size Package | NXP Semiconductors

SOT1375-5: WLCSP4


Overview

WLCSP4, wafer level chip-scale package, 4 terminals, 1.31 mm x 0.94 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP4 surface mount bottom WLCSP 1.31 x 0.94 x 0.5 4
Manufacture Code Reference Codes Issue Date
98ASA01358D 2018-11-30