SOT1365-1: TFBGA48 | NXP Semiconductors

SOT1365-1: TFBGA48


Overview

Plastic thin fine-pitch ball grid array package; 48 balls, 0.65 mm pitch, 3 mm x 8 mm x 1.05 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA48 surface mount bottom TFBGA 3 x 8 x 1.05 48 plastic
Manufacture Code Reference Codes Issue Date
SOT1365-1 2014-08-12