SOT1359-1: HVFLGA | NXP Semiconductors

SOT1359-1: HVFLGA


Overview

Plastic thermal enhanced very thin profile fine pitch land grid array package; 36 terminals, 0.4 mm pitch, 5 mm x 5 mm x 0.72 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVFLGA surface mount bottom HVLGA 5 x 5 x 0.72 36 plastic
Manufacture Code Reference Codes Issue Date
SOT1359 2015-01-27
Part Description Quick access
Integrated mixer oscillator PLL for satellite quad LNB