SOT1327-1: HWSON8 | NXP Semiconductors

SOT1327-1: HWSON8


Overview

HWSON8: plastic thermal enhanced very very thin small outline package; no leads; 8 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HWSON8 surface mount double HWSON 2 x 2 x 0.75 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1327 MO-229(JEDEC 2012-04-17
Part Description Quick access
Low noise high linearity amplifier
Low noise high linearity amplifier
Low noise high linearity amplifier