SOT1322-1: LFBGA223 | NXP Semiconductors

SOT1322-1: LFBGA223


Overview

plastic low profile fine-pitch ball grid array package; 223 balls, 0.65 mm pitch, 12 mm x 12 mm x 1.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA223 surface mount bottom LFBGA 12 x 12 x 1.3 223 plastic
Manufacture Code Reference Codes Issue Date
SOT1322 MO-205(JEDEC 2012-01-25
Part Description Quick access
Digital radio and processing system-on-chip
Digital radio and processing system-on-chip
Digital radio and processing system-on-chip
Digital radio and processing system-on-chip
Digital radio and processing system-on-chip
Digital radio and processing system-on-chip