SOT1313-2: HLQFP208 | NXP Semiconductors

SOT1313-2: HLQFP208


Overview

HLQFP208, plastic, thermal enhanced low profile quad flat package; 208 terminals; 0.5 mm pitch; 28 mm x 28 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP208 surface mount quad HLQFP 28 x 28 x 1.4 208 plastic
Manufacture Code Reference Codes Issue Date
98ASA00649 2017-06-11
Part Description Quick access
ARM 32-bit MCU, Triple core, 4MB Flash, 1.3MB gRAM, 1MB sysRAM, -40/+105degC, LQFP 208
ARM 32-bit MCU, Triple core, 2MB Flash, 1.3MB gRAM, 1MB sysRAM, -40/+105degC, LQFP 208
ARM 32-bit MCU, Triple core, 3MB Flash, 1.3MB gRAM, 1MB sysRAM, -40/+105degC, LQFP 208