SOT1304-1: HLQFP176


Overview

plastic thermal enhanced low profile quad flat package, 176 terminals, 0.4 mm pitch, 20 mm x 20 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP176 surface mount quad HLQFP 20 x 20 x 1.4 176 plastic
Manufacture Code Reference Codes Issue Date
SOT1304 MS-026(JEDEC 2011-04-20