SOT1289: CFP15 | NXP Semiconductors

SOT1289: CFP15


Overview

plastic, thermal enhanced ultra thin SMD package; 3 terminals; 2.13 mm pitch; 5.8 x 4.3 x 0.78 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1289 CFP15 surface mount double HUSON 5.8 x 4.3 x 0.78 3 plastic
Manufacture Code Reference Codes Issue Date
SOT1289 2014-04-29