SOT1190-1: LFBGA144 | NXP Semiconductors

SOT1190-1: LFBGA144


Overview

plastic low profile fine-pitch ball grid array package; 144 balls, 0.8 mm pitch, 10 mm x 10 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA144 surface mount bottom LFBGA 10 x 10 x 1 144 plastic
Manufacture Code Reference Codes Issue Date
SOT1190 MO-205(JEDEC 2013-01-10